NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.OrdinateStyleBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlignSymbolWithBaseline [get, set] |
Returns or sets the align symbol with baseline preference More... | |
unsafe NXOpen.Annotations.OrdinateLineArrowDisplayOption | DisplayDimensionLine [get, set] |
Returns or sets the display dimension line preference for an ordinate set More... | |
unsafe NXOpen.Annotations.OrdinateOriginDisplayOption | DisplayNameStyle [get, set] |
Returns or sets the name display style for an ordinate set More... | |
unsafe bool | DisplayZeroAtBaseline [get, set] |
Returns or sets the display zero at baseline flag. More... | |
unsafe double | DoglegAngle [get, set] |
Returns or sets the dogleg angle. More... | |
unsafe NXOpen.Annotations.OrdinateDoglegCreationOption | DoglegCreationOption [get, set] |
Returns or sets the dogleg creation option More... | |
unsafe double | DoglegEndOffset [get, set] |
Returns or sets the dogleg end offset. More... | |
unsafe NXOpen.Annotations.OrdinateDoglegDefinition | DoglegSetting [get, set] |
Returns or sets the dogleg setting. More... | |
unsafe double | DoglegStartOffset [get, set] |
Returns or sets the dogleg start offset. More... | |
unsafe double | MarginFirstOffset [get, set] |
Returns or sets the distance from the baseline to the first margin. More... | |
unsafe double | MarginSpacing [get, set] |
Returns or sets the interval distance between successive margins More... | |
unsafe int | NumberOfMargins [get, set] |
Returns or sets the number of margins to create. More... | |
unsafe double | OrdinateTextAngle [get, set] |
Returns or sets the ordinate text angle More... | |
unsafe NXOpen.Annotations.TextOrientation | OrdinateTextOrientation [get, set] |
Returns or sets the ordinate text orientation More... | |
unsafe NXOpen.Annotations.OrdinatePositiveDirection | PositiveDirection [get, set] |
Returns or sets the positive direction of measurement for an ordinate set More... | |
unsafe double | SymbolAngle [get, set] |
Returns or sets the symbol angle in degress with respect to the baseline. More... | |
unsafe double | SymbolAspectRatio [get, set] |
Returns or sets the symbol aspect ratio More... | |
unsafe double | SymbolHeight [get, set] |
Returns or sets the symbol height More... | |
unsafe double | SymbolLength [get, set] |
Returns or sets the symbol length More... | |
unsafe double | SymbolScale [get, set] |
Returns or sets the symbol scale More... | |
unsafe string | UserDefinedText [get, set] |
Returns or sets the ordinate origin user defined text More... | |
Represents a NXOpen.Annotations.OrdinateStyleBuilder .
This class queries and sets ordinate specific preferences when creating or editing an ordinate set or ordinate dimension.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.OrdinateStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the align symbol with baseline preference
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display dimension line preference for an ordinate set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the name display style for an ordinate set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the display zero at baseline flag.
If this is true, then ordinate set will have zero text displayed at extension lines.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dogleg angle.
The valid range is greater than zero and less than or equal to 90 degrees
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dogleg creation option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dogleg end offset.
This is the offset between the dimension line and the end position of the dogleg. This value must be greater than or equal to zero and less than or equal to the start offset
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dogleg setting.
This specifies which options are used to specify the dogleg
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dogleg start offset.
This is the offset between the dimension line and the start position of the dogleg. The value must be greater than or equal to zero
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance from the baseline to the first margin.
This can be a positive or negative number. The positive direction is away from the view's center
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the interval distance between successive margins
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the number of margins to create.
The maximum is 32
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ordinate text angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ordinate text orientation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the positive direction of measurement for an ordinate set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol angle in degress with respect to the baseline.
This option only applies if the name display style is User-Defined and the the value of the Align Symbol with Baseline preference is false
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol aspect ratio
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol height
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol length
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the symbol scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the ordinate origin user defined text
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")