NXOpen .NET Reference
12.0.0
|
Represents ordinate dimension preferences More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe bool | AlignSymbolWithBaseline [get, set] |
Returns or sets the flag indicating whether to align the user defined symbol with the base line More... | |
unsafe bool | DisplayZeroAtBaseline [get, set] |
Returns or sets the display zero at baseline flag. More... | |
unsafe double | DoglegAngle [get, set] |
Returns or sets the dogleg angle More... | |
unsafe NXOpen.Annotations.OrdinateDoglegCreationOption | DoglegCreationOption [get, set] |
Returns or sets the dogleg creation option More... | |
unsafe NXOpen.Annotations.OrdinateDoglegDefinition | DoglegDefinition [get, set] |
Returns or sets the dogleg definition More... | |
unsafe double | DoglegEndOffset [get, set] |
Returns or sets the dogleg end offset More... | |
unsafe double | DoglegStartOffset [get, set] |
Returns or sets the dogleg start offset More... | |
unsafe double | FirstMarginOffset [get, set] |
Returns or sets the first margin offset More... | |
unsafe NXOpen.Annotations.OrdinateLineArrowDisplayOption | LineArrowDisplayOption [get, set] |
Returns or sets the dimension line and arrow display option More... | |
unsafe double | MarginSpacing [get, set] |
Returns or sets the spacing, the distance between margins More... | |
unsafe double | NumberOfMargins [get, set] |
Returns or sets the number of margins More... | |
unsafe NXOpen.Annotations.OrdinateOriginDisplayOption | OriginDisplay [get, set] |
Returns or sets the origin display option More... | |
unsafe NXOpen.Annotations.OrdinatePositiveDirection | PositiveDirection [get, set] |
Returns or sets the positive direction More... | |
unsafe double | SymbolAngle [get, set] |
Returns or sets the user defined symbol angle with baseline, if the symbol is not aligned with the baseline More... | |
unsafe double | SymbolAspectRatio [get, set] |
Returns or sets the user defined symbol aspect ratio More... | |
unsafe double | SymbolHeight [get, set] |
Returns or sets the user defined symbol height More... | |
unsafe double | SymbolLength [get, set] |
Returns or sets the user defined symbol length More... | |
unsafe double | SymbolScale [get, set] |
Returns or sets the user defined symbol scale More... | |
unsafe NXOpen.Annotations.TextOrientation | TextOrientation [get, set] |
Returns or sets the text orientation More... | |
unsafe double | TextOrientationAngle [get, set] |
Returns or sets the angle if text orientation is NXOpen.Annotations.TextOrientation.ByAngle More... | |
unsafe string | UserDefinedText [get, set] |
Returns or sets the user defined text, if the user defined symbol option is used to display the origin More... | |
Represents ordinate dimension preferences
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating whether to align the user defined symbol with the base line
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the display zero at baseline flag.
If this is true, then ordinate set will have zero text displayed at extension lines.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dogleg angle
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dogleg creation option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dogleg definition
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dogleg end offset
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dogleg start offset
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the first margin offset
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension line and arrow display option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the spacing, the distance between margins
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of margins
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the origin display option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the positive direction
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined symbol angle with baseline, if the symbol is not aligned with the baseline
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined symbol aspect ratio
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined symbol height
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined symbol length
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined symbol scale
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the text orientation
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angle if text orientation is NXOpen.Annotations.TextOrientation.ByAngle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the user defined text, if the user defined symbol option is used to display the origin
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.