NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.OffsetCenterPoint builder More...
Public Types | |
enum | Offset { HorizontalDistanceFromArc, HorizontalDistanceFromCenter, HorizontalDistanceByPosition, VerticalDistanceFromArc, VerticalDistanceFromCenter, VerticalDistanceByPosition } |
the valid offset method types More... | |
enum | Display { CenterPoint, CenterLine, CenterLineWithExtension } |
the valid types of display styles More... | |
enum | Thickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the valid types of offset center point thickness More... | |
Properties | |
unsafe double | CenterCross [get, set] |
Returns or sets the center cross size More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color More... | |
unsafe NXOpen.Annotations.OffsetCenterPointBuilder.Display | DisplayStyle [get, set] |
Returns or sets the display style More... | |
unsafe double | Distance [get, set] |
Returns or sets the offset distance, valid for all offset method types except those by position More... | |
unsafe double | Extension [get, set] |
Returns or sets the extension More... | |
unsafe double | Gap [get, set] |
Returns or sets the gap More... | |
unsafe NXOpen.SelectNXObject | Inherit [get] |
Returns the inherit More... | |
unsafe NXOpen.SelectNXObject | Location [get] |
Returns the location More... | |
unsafe NXOpen.Annotations.OffsetCenterPointBuilder.Offset | OffsetMethod [get, set] |
Returns or sets the offset method More... | |
unsafe NXOpen.Point3d | OffsetPosition [get, set] |
Returns or sets the offset position, valid for position offset methods More... | |
unsafe NXOpen.Annotations.OffsetCenterPointBuilder.Thickness | Width [get, set] |
Returns or sets the width More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.OffsetCenterPoint builder
To create a new instance of this class, use NXOpen.Annotations.OffsetCenterPointCollection.CreateOffsetCenterPointBuilder
Default values.
Property | Value |
---|---|
CenterCross |
3.175 (millimeters part), 0.125 (inches part) |
DisplayStyle |
CenterPoint |
Distance |
0 |
Extension |
6.35 (millimeters part), 0.25 (inches part) |
Gap |
1.5875 (millimeters part), 0.0625 (inches part) |
OffsetMethod |
HorizontalDistanceFromArc |
Width |
Thin |
Created in NX6.0.0
the valid offset method types
|
getset |
Returns or sets the center cross size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display style
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset distance, valid for all offset method types except those by position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the extension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the gap
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the inherit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the location
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the offset method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset position, valid for position offset methods
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")