NXOpen .NET Reference
12.0.0
|
Represents narrow dimension preferences More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.ArrowheadType | DimensionArrowheadType [get, set] |
Returns or sets the dimension arrowhead type when no space for normal arrowheads More... | |
unsafe NXOpen.Annotations.NarrowDisplayOption | DimensionDisplayOption [get, set] |
Returns or sets the dimension display option More... | |
unsafe double | DimensionLeaderAngle [get, set] |
Returns or sets the dimension leader angle More... | |
unsafe double | DimensionTextOffset [get, set] |
Returns or sets the dimension text offset More... | |
unsafe NXOpen.Annotations.NarrowTextOrientation | DimensionTextOrientation [get, set] |
Returns or sets the dimension text orientation More... | |
Represents narrow dimension preferences
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the dimension arrowhead type when no space for normal arrowheads
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension display option
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension leader angle
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension text offset
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dimension text orientation
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.