NXOpen .NET Reference
12.0.0
|
Represents master custom symbol data More...
Public Member Functions | |
unsafe void | SetGeometry (NXOpen.DisplayableObject[] geom) |
Specify the geometry for this master custom symbol data. More... | |
unsafe string | GetPath () |
Get the path for part name More... | |
unsafe void | SetPath (string path) |
Set the valid path for part name More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Point | Anchor [get, set] |
Returns or sets the anchor point More... | |
unsafe string | PartName [get, set] |
Returns or sets the master part name More... | |
unsafe string | SymbolName [get, set] |
Returns or sets the symbol name More... | |
Represents master custom symbol data
Created in NX6.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.MasterSymbolBuilder instead.
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
unsafe string NXOpen.Annotations.MasterCustomSymbolData.GetPath | ( | ) |
Get the path for part name
Created in NX7.5.2
License requirements: None.
unsafe void NXOpen.Annotations.MasterCustomSymbolData.SetGeometry | ( | NXOpen.DisplayableObject[] | geom | ) |
Specify the geometry for this master custom symbol data.
Created in NX6.0.0
License requirements: None.
geom | symbol geometry |
unsafe void NXOpen.Annotations.MasterCustomSymbolData.SetPath | ( | string | path | ) |
Set the valid path for part name
Created in NX7.5.2
License requirements: None.
path | New path |
|
getset |
Returns or sets the anchor point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the master part name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.