NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.LineArrowStyleBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AllAroundSymbolSize [get, set] |
Returns or sets the size of all around symbol. More... | |
unsafe double | ArrowheadIncludedAngle [get, set] |
Returns or sets the arrowhead included angle More... | |
unsafe double | ArrowheadLength [get, set] |
Returns or sets the arrowhead length More... | |
unsafe bool | ClipOrdinateDimensionLine [get, set] |
Returns or sets the clipping of the dimension line to the ordinate origin at the view border More... | |
unsafe double | DatumLengthPastArrow [get, set] |
Returns or sets the distance from the apex of the datum arrowhead to the end of the extension line More... | |
unsafe double | DotArrowheadDiameter [get, set] |
Returns or sets the dot arrowhead diameter More... | |
unsafe NXOpen.NXColor | FirstArrowLineColor [get, set] |
Returns or sets the first arrow line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | FirstArrowLineFont [get, set] |
Returns or sets the first arrow line font More... | |
unsafe NXOpen.Annotations.LineWidth | FirstArrowLineWidth [get, set] |
Returns or sets the first arrow line width More... | |
unsafe NXOpen.Annotations.ArrowheadType | FirstArrowType [get, set] |
Returns or sets the first arrowhead type More... | |
unsafe NXOpen.NXColor | FirstArrowheadColor [get, set] |
Returns or sets the first arrowhead color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | FirstArrowheadFont [get, set] |
Returns or sets the first arrowhead font More... | |
unsafe NXOpen.Annotations.LineWidth | FirstArrowheadWidth [get, set] |
Returns or sets the first arrowhead width More... | |
unsafe NXOpen.NXColor | FirstExtensionLineColor [get, set] |
Returns or sets the first extension line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | FirstExtensionLineFont [get, set] |
Returns or sets the first extension line font More... | |
unsafe NXOpen.Annotations.LineWidth | FirstExtensionLineWidth [get, set] |
Returns or sets the first extension line width More... | |
unsafe double | FirstJogAngle [get, set] |
Returns or sets the first jog angle, between the jog and the extension line, in degrees. More... | |
unsafe bool | FirstJogDisplay [get, set] |
Returns or sets the first jog's display flag, if true, the first jog will be displayed, false otherwise More... | |
unsafe double | FirstJogEndOffset [get, set] |
Returns or sets the first jog end offset from the dimension line More... | |
unsafe NXOpen.Annotations.JogOrientation | FirstJogOrientation [get, set] |
Returns or sets the first jog orientation, can be either IN or OUT More... | |
unsafe double | FirstJogStartOffset [get, set] |
Returns or sets the first jog start offset from the dimension line More... | |
unsafe double | FirstPosToExtensionLineDistance [get, set] |
Returns or sets the distance from the position on the object being dimensioned to the end of the first extension line or arc More... | |
unsafe NXOpen.Annotations.VerticalTextJustification | LeaderLocation [get, set] |
Returns or sets the leader location More... | |
unsafe NXOpen.Annotations.LeaderSide | LeaderOrientation [get, set] |
Returns or sets the leader orientation More... | |
unsafe double | LinePastArrowDistance [get, set] |
Returns or sets the distance an extension line or arc extends past the dimension line or arc More... | |
unsafe double | LinePastArrowDistance2 [get, set] |
Returns or sets the second distance an extension line or arc extends past the dimension line or arc More... | |
unsafe double | ObliqueExtensionLineAngle [get, set] |
Returns or sets the extension line angle. More... | |
unsafe NXOpen.NXColor | SecondArrowLineColor [get, set] |
Returns or sets the second arrow line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | SecondArrowLineFont [get, set] |
Returns or sets the second arrow line font More... | |
unsafe NXOpen.Annotations.LineWidth | SecondArrowLineWidth [get, set] |
Returns or sets the second arrow line width More... | |
unsafe NXOpen.Annotations.ArrowheadType | SecondArrowType [get, set] |
Returns or sets the second arrowhead type More... | |
unsafe NXOpen.NXColor | SecondArrowheadColor [get, set] |
Returns or sets the second arrowhead color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | SecondArrowheadFont [get, set] |
Returns or sets the second arrowhead font More... | |
unsafe NXOpen.Annotations.LineWidth | SecondArrowheadWidth [get, set] |
Returns or sets the second arrowhead width More... | |
unsafe NXOpen.NXColor | SecondExtensionLineColor [get, set] |
Returns or sets the second extension line color More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | SecondExtensionLineFont [get, set] |
Returns or sets the second extension line font More... | |
unsafe NXOpen.Annotations.LineWidth | SecondExtensionLineWidth [get, set] |
Returns or sets the second extension line width More... | |
unsafe double | SecondJogAngle [get, set] |
Returns or sets the second jog angle, between the jog and the extension line, in degrees. More... | |
unsafe bool | SecondJogDisplay [get, set] |
Returns or sets the second jog's display flag, if true, the second jog will be displayed, false otherwise More... | |
unsafe double | SecondJogEndOffset [get, set] |
Returns or sets the second jog end offset from the dimension line More... | |
unsafe NXOpen.Annotations.JogOrientation | SecondJogOrientation [get, set] |
Returns or sets the second jog orientation, can be either IN or OUT More... | |
unsafe double | SecondJogStartOffset [get, set] |
Returns or sets the second jog start offset from the dimension line More... | |
unsafe double | SecondPosToExtensionLineDistance [get, set] |
Returns or sets the distance from the position on the object being dimensioned to the end of the second extension line More... | |
unsafe double | StubLength [get, set] |
Returns or sets the stub length. More... | |
unsafe NXOpen.Annotations.StubSymbolType | StubSymbolType [get, set] |
Returns or sets the stub symbol type More... | |
unsafe double | TextOverLeaderGapFactor [get, set] |
Returns or sets the character size factor that controls the gap between text and the leader More... | |
unsafe double | TextOverStubFactor [get, set] |
Returns or sets the character size factor which controls the distance between the stub and label text when the text displays above the stub line More... | |
unsafe double | TextToLineDistance [get, set] |
Returns or sets the distance from the text to the dimension line(stub) or arc More... | |
Represents a NXOpen.Annotations.LineArrowStyleBuilder .
This class queries and sets preferences that apply to leaders and arrow and extension lines when creating or editing annotations, including dimensions.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.LineArrowStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the size of all around symbol.
This is also used for inner diameter of all over symbol
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the arrowhead included angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the arrowhead length
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the clipping of the dimension line to the ordinate origin at the view border
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance from the apex of the datum arrowhead to the end of the extension line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the dot arrowhead diameter
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrowhead color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrowhead font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrowhead width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrow line color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrow line font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrow line width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first arrowhead type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first extension line color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first extension line font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first extension line width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first jog angle, between the jog and the extension line, in degrees.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first jog's display flag, if true, the first jog will be displayed, false otherwise
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first jog end offset from the dimension line
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first jog orientation, can be either IN or OUT
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the first jog start offset from the dimension line
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance from the position on the object being dimensioned to the end of the first extension line or arc
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the leader location
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the leader orientation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance an extension line or arc extends past the dimension line or arc
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second distance an extension line or arc extends past the dimension line or arc
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the extension line angle.
This angle only applies to vertical and horizontal dimensions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrowhead color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrowhead font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrowhead width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrow line color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrow line font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrow line width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second arrowhead type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second extension line color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second extension line font
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second extension line width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second jog angle, between the jog and the extension line, in degrees.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second jog's display flag, if true, the second jog will be displayed, false otherwise
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second jog end offset from the dimension line
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second jog orientation, can be either IN or OUT
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the second jog start offset from the dimension line
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance from the position on the object being dimensioned to the end of the second extension line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the stub length.
This is the size of the dogleg on a label or dimension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the stub symbol type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the character size factor that controls the gap between text and the leader
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the character size factor which controls the distance between the stub and label text when the text displays above the stub line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance from the text to the dimension line(stub) or arc
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")