NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.LeaderData . More...
Public Types | |
enum | LeaderType { Plain, AllAround, PlainWithoutStub, Flag, Datum, DotTerminated, Extension, AllOver } |
the set of datatypes used to define the types of leaders that can be applied to an annotation More... | |
enum | ArrowheadType { ClosedArrow, ClosedSolidArrow, OpenArrow, FilledArrow, ClosedDoubleArrow, ClosedDoubleSolidArrow, OpenDoubleArrow, FilledDoubleArrow, None, Origin, Cross, Integral, Dot, FilledDot, Square, FilledSquare, Datum, FilledDatum, TopOpenArrow, BottomOpenArrow, TopFilledArrow, BottomFilledArrow } |
the set of arrowhead types used to define a leader arrowhead More... | |
Public Member Functions | |
unsafe bool | HasStub () |
Returns the stub status of the defined leader. More... | |
unsafe NXOpen.Point3d | GetStubStartPoint () |
Returns the start point of the leader. More... | |
unsafe NXOpen.Point3d | GetStubEndPoint () |
Returns the end point of the leader. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Annotations.LeaderData.ArrowheadType | Arrowhead [get, set] |
Returns or sets the arrowhead More... | |
unsafe NXOpen.Annotations.LeaderData.ArrowheadType | DatumOnDotTerminatedArrowhead [get, set] |
Returns or sets the datum arrowhead type for the datum portion of a datum on dot terminated leader More... | |
unsafe NXOpen.Point3d | DatumOnDotTerminatedEndPoint [get, set] |
Returns or sets the datum end point for the leader segment of the datum portion of a datum on dot terminated leadet More... | |
unsafe NXOpen.Point3d | DatumOnDotTerminatedStartPoint [get, set] |
Returns or sets the datum start point for the leader segment of the datum portion of a datum on dot terminated leader More... | |
unsafe NXOpen.SelectDisplayableObjectList | Jogs [get] |
Returns the jogs More... | |
unsafe NXOpen.SelectDisplayableObject | Leader [get] |
Returns the leader More... | |
unsafe bool | LeaderPerpendicular [get, set] |
Returns or sets the perpendicular relationship between the first segment and attachement object More... | |
unsafe bool | Perpendicular [get, set] |
Returns or sets the perpendicular relationship between the first segment and stub More... | |
unsafe NXOpen.Annotations.LeaderSide | StubSide [get, set] |
Returns or sets the stub side More... | |
unsafe double | StubSize [get, set] |
Returns or sets the stub size More... | |
unsafe NXOpen.Annotations.LeaderData.LeaderType | TerminatorType [get, set] |
Returns or sets the terminator type More... | |
unsafe NXOpen.Annotations.LeaderVerticalAttachment | VerticalAttachment [get, set] |
Returns or sets the vertical attachment More... | |
Represents a NXOpen.Annotations.LeaderData .
This class is used to construct the definition for a single leader object.
To create a new instance of this class, use NXOpen.Annotations.AnnotationManager.CreateLeaderData
Created in NX6.0.0
the set of arrowhead types used to define a leader arrowhead
the set of datatypes used to define the types of leaders that can be applied to an annotation
unsafe NXOpen.Point3d NXOpen.Annotations.LeaderData.GetStubEndPoint | ( | ) |
Returns the end point of the leader.
Created in NX11.0.0
License requirements: None.
unsafe NXOpen.Point3d NXOpen.Annotations.LeaderData.GetStubStartPoint | ( | ) |
Returns the start point of the leader.
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Annotations.LeaderData.HasStub | ( | ) |
Returns the stub status of the defined leader.
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Annotations.LeaderData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the arrowhead
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the datum arrowhead type for the datum portion of a datum on dot terminated leader
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the datum end point for the leader segment of the datum portion of a datum on dot terminated leadet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the datum start point for the leader segment of the datum portion of a datum on dot terminated leader
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
get |
Returns the jogs
Created in NX6.0.0
License requirements: None.
|
get |
Returns the leader
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the perpendicular relationship between the first segment and attachement object
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the perpendicular relationship between the first segment and stub
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the stub side
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the stub size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the terminator type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the vertical attachment
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")