NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.IntersectionSymbol builder More...
Public Types | |
enum | Thickness { Thin, Normal, Thick, One = 6, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
the types of intersection symbol thickness More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color More... | |
unsafe double | Extension [get, set] |
Returns or sets the extension More... | |
unsafe NXOpen.SelectNXObject | Inherit [get] |
Returns the inherit More... | |
unsafe NXOpen.SelectNXObject | IntersectionObject1 [get] |
Returns the intersection object1 More... | |
unsafe NXOpen.SelectNXObject | IntersectionObject2 [get] |
Returns the intersection object2 More... | |
unsafe NXOpen.Annotations.IntersectionSymbolBuilder.Thickness | Width [get, set] |
Returns or sets the width More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.IntersectionSymbol builder
To create a new instance of this class, use NXOpen.Annotations.IntersectionSymbolCollection.CreateIntersectionSymbolBuilder
Default values.
Property | Value |
---|---|
Extension |
3 |
Width |
Thin |
Created in NX6.0.0
|
getset |
Returns or sets the color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the extension
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the inherit
Created in NX6.0.0
License requirements: None.
|
get |
Returns the intersection object1
Created in NX6.0.0
License requirements: None.
|
get |
Returns the intersection object2
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the width
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")