NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HoleTableSettingsLabelBuilder More...
Public Types | |
enum | IndexType { HoleTypeSymbolAndNumber, Number, LetterAndNumber } |
Represents Index Options More... | |
enum | RelativeLocationType { TopLeft, TopMiddle, TopRight, CenterLeft, Center, CenterRight, BottomLeft, BottomMiddle, BottomRight } |
Represents Relative Location Options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CharactersToSkip [get, set] |
Returns or sets the characters to skip More... | |
unsafe NXOpen.Annotations.HoleTableSettingsLabelBuilder.IndexType | IndexFormat [get, set] |
Returns or sets the index format of hole label More... | |
unsafe NXOpen.Annotations.HoleTableSettingsLabelBuilder.RelativeLocationType | RelativeLocation [get, set] |
Returns or sets the relative location of hole label More... | |
unsafe bool | ShowLabelWithLeader [get, set] |
Returns or sets the show hole label with leader More... | |
Represents a NXOpen.Annotations.HoleTableSettingsLabelBuilder
Created in NX9.0.0
unsafe bool NXOpen.Annotations.HoleTableSettingsLabelBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the characters to skip
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the index format of hole label
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the relative location of hole label
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the show hole label with leader
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")