NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HoleTableSettingsHoleFiltersBuilder More...
Public Types | |
enum | ScopeType { OneSidedHoles, TwoSidedHoles } |
the Scope enum More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BlindHoles [get, set] |
Returns or sets the blind holes More... | |
unsafe bool | CombinationHoles [get, set] |
Returns or sets the combination holes More... | |
unsafe bool | CounterboredHoles [get, set] |
Returns or sets the counterbored holes More... | |
unsafe double | CountersinkAngle [get, set] |
Returns or sets the countersink angle More... | |
unsafe bool | CountersunkHoles [get, set] |
Returns or sets the countersunk holes More... | |
unsafe bool | DraftingSketchCircles [get, set] |
Returns or sets the drafting sketch circles More... | |
unsafe bool | IncludePartialHoles [get, set] |
Returns or sets the include partial holes More... | |
unsafe bool | ModelingSketchCircles [get, set] |
Returns or sets the modeling sketch circles More... | |
unsafe double | NoseAngle [get, set] |
Returns or sets the nose angle More... | |
unsafe double | PartialHoleAngle [get, set] |
Returns or sets the partial hole angle More... | |
unsafe NXOpen.Annotations.HoleTableSettingsHoleFiltersBuilder.ScopeType | Scope [get, set] |
Returns or sets the scope More... | |
unsafe bool | ThreadedHoles [get, set] |
Returns or sets the threaded holes More... | |
unsafe bool | ThroughHoles [get, set] |
Returns or sets the through holes More... | |
unsafe bool | WireEDMStartHoles [get, set] |
Returns or sets the wire EDM start holes More... | |
Represents a NXOpen.Annotations.HoleTableSettingsHoleFiltersBuilder
Created in NX9.0.0
unsafe bool NXOpen.Annotations.HoleTableSettingsHoleFiltersBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the blind holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the combination holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the counterbored holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the countersink angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the countersunk holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the drafting sketch circles
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the include partial holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the modeling sketch circles
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the nose angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the partial hole angle
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scope
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the threaded holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the through holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the wire EDM start holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")