NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HoleTableSettingsFormatBuilder More...
Public Types | |
enum | ShowColumnsType { Xy, Xyz, All } |
Represents Show Columns options More... | |
enum | SizeFormatType { DisplayInSummaryRows, DisplayInColumn } |
Represents Size Format options More... | |
enum | DeletedHolesDisplayType { Strikethrough, HideText, Remove } |
Represents Deleted Holes Display options More... | |
enum | DepthMeasurementDatumType { TopBottomFace, BaseFace, StepFace } |
Represents Depth Measurement Datum options More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | DecimalPlaces [get, set] |
Returns or sets the decimal places More... | |
unsafe NXOpen.Annotations.HoleTableSettingsFormatBuilder.DeletedHolesDisplayType | DeletedHolesDisplay [get, set] |
Returns or sets the deleted holes display More... | |
unsafe NXOpen.Annotations.HoleTableSettingsFormatBuilder.DepthMeasurementDatumType | DepthMeasurementDatum [get, set] |
Returns or sets the depth measurement datum More... | |
unsafe bool | DisplayAllTextInUpperCase [get, set] |
Returns or sets the display all text in upper case More... | |
unsafe bool | DisplayPartBodyName [get, set] |
Returns or sets the display part and body name More... | |
unsafe bool | MergeCellsWithSameSize [get, set] |
Returns or sets the merge cells with same size More... | |
unsafe bool | ReportTapHoleSizeForThreadedHoles [get, set] |
Returns or sets the report tap hole size for threaded holes More... | |
unsafe NXOpen.Annotations.HoleTableSettingsFormatBuilder.ShowColumnsType | ShowColumns [get, set] |
Returns or sets the show columns More... | |
unsafe NXOpen.Annotations.HoleTableSettingsFormatBuilder.SizeFormatType | SizeFormat [get, set] |
Returns or sets the size format More... | |
Represents a NXOpen.Annotations.HoleTableSettingsFormatBuilder
Created in NX9.0.0
unsafe bool NXOpen.Annotations.HoleTableSettingsFormatBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the decimal places
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the deleted holes display
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the depth measurement datum
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display all text in upper case
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display part and body name
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the merge cells with same size
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the report tap hole size for threaded holes
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the show columns
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the size format
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")