NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HoleTableSettingsContentBuilder More...
Public Types | |
enum | Content { Diameter, DiameterFit, Depth, DepthFit, DrillType, DrillDirection } |
Represents Content options More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.HoleTableSettingsContentBuilder.Content[] | GetContentOrder () |
Returns content order More... | |
unsafe void | SetContentOrder (NXOpen.Annotations.HoleTableSettingsContentBuilder.Content[] contentOrder) |
Sets content order More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Annotations.HoleTableSettingsContentBuilder
Created in NX9.0.0
unsafe NXOpen.Annotations.HoleTableSettingsContentBuilder.Content [] NXOpen.Annotations.HoleTableSettingsContentBuilder.GetContentOrder | ( | ) |
Returns content order
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Annotations.HoleTableSettingsContentBuilder.SetContentOrder | ( | NXOpen.Annotations.HoleTableSettingsContentBuilder.Content[] | contentOrder | ) |
Sets content order
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
contentOrder |
unsafe bool NXOpen.Annotations.HoleTableSettingsContentBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.