NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.HatchStyleBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AreaFillAngle [get, set] |
Returns or sets the area fill angle More... | |
unsafe NXOpen.Annotations.AreaFillMaterial | AreaFillMaterial [get, set] |
Returns or sets the area fill material More... | |
unsafe double | AreaFillScale [get, set] |
Returns or sets the area fill scale More... | |
unsafe bool | AutoTextIsland [get, set] |
Returns or sets the automatic text island creation flag. More... | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color of crosshatch or area fill lines or area fill solid fill color More... | |
unsafe bool | FindApparentIntersections [get, set] |
Returns or sets the Find Apparent Intersections creation flag. More... | |
unsafe double | HatchAngle [get, set] |
Returns or sets the angle of the crosshatching lines More... | |
unsafe double | HatchDistance [get, set] |
Returns or sets the distance between crosshatch lines More... | |
unsafe string | HatchFile [get, set] |
Returns or sets the crosshatch definition file More... | |
unsafe string | HatchMaterial [get, set] |
Returns or sets the crosshatch material More... | |
unsafe double | IslandMargin [get, set] |
Returns or sets the Island margin More... | |
unsafe NXOpen.Annotations.LineWidth | LineWidth [get, set] |
Returns or sets the line width for crosshatch lines More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the crosshatch and area fill tolerance More... | |
Represents a NXOpen.Annotations.HatchStyleBuilder .
This class queries and sets crosshatching and area fill preferences when creating and editing crosshatching and area fill drafting annotations.
Created in NX6.0.0
unsafe bool NXOpen.Annotations.HatchStyleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the area fill angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the area fill material
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the area fill scale
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the automatic text island creation flag.
A value of True means a text island will be created when the crosshatch or area fill is created
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the color of crosshatch or area fill lines or area fill solid fill color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the Find Apparent Intersections creation flag.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the angle of the crosshatching lines
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the distance between crosshatch lines
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch definition file
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch material
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the Island margin
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the line width for crosshatch lines
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")
|
getset |
Returns or sets the crosshatch and area fill tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT") OR drafting ("DRAFTING")