NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.ForeshorteningSymbolSettingsBuilder builder More...
Public Types | |
enum | SymbolType { Regular, Stretched } |
Represents foreshortening symbol type More... | |
enum | MethodType { WidthAndAngle, WidthAndHeight } |
Represents foreshortening symbol method type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the foreshortening symbol angle More... | |
unsafe NXOpen.Annotations.ForeshorteningSymbolSettingsBuilder.MethodType | ForeshorteningSymbolMethodType [get, set] |
Returns or sets the foreshortening symbol method More... | |
unsafe NXOpen.Annotations.ForeshorteningSymbolSettingsBuilder.SymbolType | ForeshorteningSymbolType [get, set] |
Returns or sets the foreshortening symbol type More... | |
unsafe double | Height [get, set] |
Returns or sets the foreshortening symbol height More... | |
unsafe double | Width [get, set] |
Returns or sets the foreshortening symbol width More... | |
Represents a NXOpen.Annotations.ForeshorteningSymbolSettingsBuilder builder
Created in NX10.0.0
unsafe bool NXOpen.Annotations.ForeshorteningSymbolSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the foreshortening symbol angle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the foreshortening symbol method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the foreshortening symbol type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the foreshortening symbol height
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the foreshortening symbol width
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")