NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.DraftingSurfaceFinish objects More...
Public Member Functions | |
NXOpen.Annotations.DraftingSurfaceFinish[] | ToArray () |
Returns an array of NXOpen.Annotations.DraftingSurfaceFinish objects. More... | |
unsafe NXOpen.Annotations.DraftingSurfaceFinishBuilder | CreateDraftingSurfaceFinishBuilder (NXOpen.Annotations.DraftingSurfaceFinish draftingSurfaceFinish) |
If a null reference (Nothing in Visual Basic) create a new Drafting Surface Finish, otherwise edit existing Drafting Surface Annotatation More... | |
unsafe NXOpen.Annotations.DraftingSurfaceFinish | FindObject (string journalIdentifier) |
Finds the drafting surface finish with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.DraftingSurfaceFinish objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX7.5.0
unsafe NXOpen.Annotations.DraftingSurfaceFinishBuilder NXOpen.Annotations.DraftingSurfaceFinishCollection.CreateDraftingSurfaceFinishBuilder | ( | NXOpen.Annotations.DraftingSurfaceFinish | draftingSurfaceFinish | ) |
If a null reference (Nothing in Visual Basic) create a new Drafting Surface Finish, otherwise edit existing Drafting Surface Annotatation
Created in NX7.5.0
License requirements: None.
draftingSurfaceFinish | surface finish |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.DraftingSurfaceFinish NXOpen.Annotations.DraftingSurfaceFinishCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the drafting surface finish with the given name.
An exception will be thrown if no object can be found with given name
Created in NX7.5.0
License requirements: None.
journalIdentifier | Identifier of the drafting surface finish to be found |
NXOpen.Annotations.DraftingSurfaceFinish [] NXOpen.Annotations.DraftingSurfaceFinishCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.DraftingSurfaceFinish objects.
|
get |
Returns the tag of this object.