NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Annotations.DraftingImage objects More...
Public Member Functions | |
NXOpen.Annotations.DraftingImage[] | ToArray () |
Returns an array of NXOpen.Annotations.DraftingImage objects. More... | |
unsafe NXOpen.Annotations.DraftingImage | FindObject (string journalIdentifier) |
Finds the drafting image with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Annotations.DraftingImage objects
To obtain an instance of this class, refer to NXOpen.Annotations.AnnotationManager
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.DraftingImage NXOpen.Annotations.DraftingImageCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the drafting image with the given name.
An exception will be thrown if no object can be found with given name
Created in NX9.0.0
License requirements: None.
journalIdentifier | Identifier of the drafting image to be found |
NXOpen.Annotations.DraftingImage [] NXOpen.Annotations.DraftingImageCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.DraftingImage objects.
|
get |
Returns the tag of this object.