NXOpen .NET Reference
12.0.0
|
Represents diameter and radius preferences More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Annotations.DiameterSymbol | DiameterSymbol [get, set] |
Returns or sets the diameter symbol More... | |
unsafe string | DiameterSymbolText [get, set] |
Returns or sets the symbol text for user defined diameter symbol More... | |
unsafe double | DistanceBetweenSymbolAndDimensionText [get, set] |
Returns or sets the distance between diameter/radius symbol and dimension text More... | |
unsafe double | FoldedRadiusAngle [get, set] |
Returns or sets the interior angle for folded radius type dimension More... | |
unsafe NXOpen.Annotations.DiameterRadiusLeaderStub | LeaderStub [get, set] |
Returns or sets the leader stub relative to diameter/radius dimension text More... | |
unsafe NXOpen.Annotations.RadiusSymbol | RadiusSymbol [get, set] |
Returns or sets the radius symbol More... | |
unsafe string | RadiusSymbolText [get, set] |
Returns or sets the symbol text for user defined radius symbol More... | |
unsafe NXOpen.Annotations.DiameterRadiusSymbolPlacement | SymbolPlacement [get, set] |
Returns or sets the diameter/radius symbol placement relative to the dimension text More... | |
Represents diameter and radius preferences
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the diameter symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol text for user defined diameter symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance between diameter/radius symbol and dimension text
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the interior angle for folded radius type dimension
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the leader stub relative to diameter/radius dimension text
Created in NX4.0.0
Deprecated in NX9.0.0. Use NXOpen.Annotations.DimensionPreferences.TextPosition instead.
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the radius symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol text for user defined radius symbol
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the diameter/radius symbol placement relative to the dimension text
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.