NXOpen .NET Reference
12.0.0
|
Represents a CircleCenterline Builder More...
Public Types | |
enum | Types { Through3Points, Centerpoint } |
the valid enumeration used for the creation types, applicable only while creation Once created type centerpoint will be set for all bolt circle/circular centerline More... | |
Public Member Functions | |
unsafe void | RemoveLocation (int index) |
Removes location object for a given index from the Select Object List. More... | |
Public Member Functions inherited from NXOpen.Annotations.CenterlineBuilder | |
unsafe void | AddExtension (int index, double defaultValue) |
Adds extension based on select object index More... | |
unsafe void | RemoveExtension (int index) |
Removes extension based on select object index More... | |
unsafe void | AddEndExtensions (double start, double end) |
Adds extensions only at ends More... | |
unsafe void | RemoveEndExtensions () |
Removes extensions only at ends More... | |
unsafe void | SetIndividualExtensions (int index, double value1, double value2) |
Modifies extensions based on select object index More... | |
unsafe void | SetEndExtensions (double start, double end) |
Modifies end extensions only More... | |
unsafe double[] | GetEndExtensions () |
Returns end extensions only. More... | |
unsafe double[] | GetAllIndividualExtensions () |
Returns individual extensions. More... | |
unsafe void | SetAllIndividualExtensions (double[] extensionValues) |
Sets all individual extensions More... | |
unsafe double[] | GetAllExtensions () |
Returns all extensions. More... | |
unsafe void | ResetAllExtensions (double defaultValue) |
Reset all extensions by the supplied defaultValue More... | |
Properties | |
unsafe bool | FullCircle [get, set] |
Returns or sets the method which returns full or partial circle flag More... | |
unsafe NXOpen.SelectNXObject | Inherit [get] |
Returns the inherit object More... | |
unsafe NXOpen.SelectNXObjectList | Locations [get] |
Returns the selction object of the centerline More... | |
unsafe NXOpen.Annotations.CircleCenterlineSettingsBuilder | Settings [get] |
Returns the settings builder object for the centerline More... | |
unsafe NXOpen.Annotations.CircleCenterlineBuilder.Types | Type [get, set] |
Returns or sets the method which returns type of centerline More... | |
Represents a CircleCenterline Builder
This is an abstract class.
Default values.
Property | Value |
---|---|
Settings.Extension |
6.35 (millimeters part), 0.25 (inches part) |
Settings.Gap |
1.5875 (millimeters part), 0.0625 (inches part) |
Settings.IndividualDistance |
0 |
Settings.Size |
3.175 (millimeters part), 0.125 (inches part) |
Settings.Width |
Thin |
Created in NX6.0.0
unsafe void NXOpen.Annotations.CircleCenterlineBuilder.RemoveLocation | ( | int | index | ) |
Removes location object for a given index from the Select Object List.
This method is required for the retained circle centerline case , however the method can be used for removing any object from select object list for the Circle Centerline.
Created in NX6.0.0
License requirements: drafting ("DRAFTING") OR geometric_tol ("GDT")
index | Index of the object in the select object list |
|
getset |
Returns or sets the method which returns full or partial circle flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")
|
get |
Returns the inherit object
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selction object of the centerline
Created in NX6.0.0
License requirements: None.
|
get |
Returns the settings builder object for the centerline
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the method which returns type of centerline
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING") OR geometric_tol ("GDT")