NXOpen .NET Reference
12.0.0
|
Represents chamfer dimension preferences More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe double | CharacterSpacing [get, set] |
Returns or sets the space between the text characters or symbols as a factor of the character size More... | |
unsafe NXOpen.Annotations.ChamferForm | Form [get, set] |
Returns or sets the form More... | |
unsafe NXOpen.Annotations.ChamferLeaderPlacement | LeaderPlacement [get, set] |
Returns or sets the leader placement relative to the chamfer More... | |
unsafe NXOpen.Annotations.ChamferSeparatorType | Separator [get, set] |
Returns or sets the separator type More... | |
unsafe NXOpen.Annotations.ChamferStubType | StubType [get, set] |
Returns or sets the stub type More... | |
unsafe string | SymbolName [get, set] |
Returns or sets the symbol name More... | |
unsafe NXOpen.Annotations.ChamferSymbolPlacement | SymbolPlacement [get, set] |
Returns or sets the symbol placement More... | |
Represents chamfer dimension preferences
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the space between the text characters or symbols as a factor of the character size
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the form
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the leader placement relative to the chamfer
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the separator type
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stub type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol name
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the symbol placement
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.