NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.BreakSettingsBuilder builder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | BreakSize [get, set] |
Returns or sets the break size More... | |
unsafe bool | CreateBreaks [get, set] |
Returns or sets the create breaks option More... | |
Represents a NXOpen.Annotations.BreakSettingsBuilder builder
Created in NX10.0.0
unsafe bool NXOpen.Annotations.BreakSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the break size
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the create breaks option
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")