NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.BendTableSettingsBuilder More...
Public Types | |
enum | ColumnType { BendID, BendName, BendRadius, BendAngle, BendDirection, IncludedAngle } |
This enum represents the type of the column in the bend table More... | |
Public Member Functions | |
unsafe NXOpen.Annotations.BendTableSettingsBuilder.ColumnType[] | GetColumnOrder () |
Returns the order of the columns in the bend table More... | |
unsafe void | SetColumnOrder (NXOpen.Annotations.BendTableSettingsBuilder.ColumnType[] columnOrder) |
Sets the order of the columns in the bend table More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the automatic update option More... | |
unsafe NXOpen.Annotations.BendTableSettingsBuilder.ColumnType | SortColumn [get, set] |
Returns or sets the column that is used to sort the bend table More... | |
unsafe bool | SortOnUpdate [get, set] |
Returns or sets the sort on update option More... | |
Represents a NXOpen.Annotations.BendTableSettingsBuilder
Created in NX9.0.0
unsafe NXOpen.Annotations.BendTableSettingsBuilder.ColumnType [] NXOpen.Annotations.BendTableSettingsBuilder.GetColumnOrder | ( | ) |
Returns the order of the columns in the bend table
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Annotations.BendTableSettingsBuilder.SetColumnOrder | ( | NXOpen.Annotations.BendTableSettingsBuilder.ColumnType[] | columnOrder | ) |
Sets the order of the columns in the bend table
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
columnOrder |
unsafe bool NXOpen.Annotations.BendTableSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the automatic update option
Created in NX9.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the column that is used to sort the bend table
Created in NX9.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the sort on update option
Created in NX9.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")