NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Annotations.ArbitraryAreaSeedBuilder More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | SelectFace [get] |
Returns the select face More... | |
unsafe NXOpen.SelectDisplayableObjectList | SpecifyCurves [get] |
Returns the specify curves More... | |
unsafe NXOpen.Point | SpecifyPoint [get, set] |
Returns or sets the specify point More... | |
Represents a NXOpen.Annotations.ArbitraryAreaSeedBuilder
To create a new instance of this class, use NXOpen.Annotations.PmiManager.CreateArbitraryAreaSeedBuilder
Created in NX6.0.0
unsafe bool NXOpen.Annotations.ArbitraryAreaSeedBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the select face
Created in NX6.0.0
License requirements: None.
|
get |
Returns the specify curves
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the specify point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: geometric_tol ("GDT")