NXOpen .NET Reference
12.0.0
|
Imports a new one or updates the existing configuration in AD Upstream Data Navigator from the external file. More...
Public Member Functions | |
unsafe void | ValidateAndPopulateExcelData () |
Validate and populate excel import data. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | FileToImport [get, set] |
Returns or sets the excel file which is being imported More... | |
unsafe NXOpen.SelectNXObject | NodeToUpdate [get] |
Returns the node which needs to update during import operation More... | |
Imports a new one or updates the existing configuration in AD Upstream Data Navigator from the external file.
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateTransferFileDataBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.TransferFileDataBuilder.ValidateAndPopulateExcelData | ( | ) |
Validate and populate excel import data.
This should be called prior to commit.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the excel file which is being imported
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the node which needs to update during import operation
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")