NXOpen .NET Reference
12.0.0
|
TiaPortalProjectSettingsBuilder More...
Public Types | |
enum | TiaPortalVersionType { V14Sp1, V15 } |
represents TIA Portal Version type More... | |
Public Member Functions | |
unsafe void | LockCompatibleVersion () |
Lock the compatible version setting More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.TiaPortalProjectSettingsBuilder.TiaPortalVersionType | CompatibleVersion [get, set] |
Returns or sets the compatible version More... | |
unsafe bool | IsCompatibleVersionLocked [get] |
Returns the compatible version lock More... | |
TiaPortalProjectSettingsBuilder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateTiaPortalProjectSettingsBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.TiaPortalProjectSettingsBuilder.LockCompatibleVersion | ( | ) |
Lock the compatible version setting
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the compatible version
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the compatible version lock
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")