NXOpen .NET Reference
12.0.0
|
JA class for creating Tee Junction More...
Public Member Functions | |
unsafe void | SetOwningSheet (NXOpen.Diagramming.Sheet owningSheet) |
Set TeeJunction's owning sheet More... | |
unsafe void | SetContextConnectionPortAndBendPoints (NXOpen.AME.AMEExtendedObject contextConnectionPort, NXOpen.Point2d[] p2dBendPoints) |
Set Context Connection's Start Port and it's Bend Points. More... | |
unsafe void | SetTargetConnection (NXOpen.Diagramming.Connection targetConnection) |
Set Target Connection where TeeJunction must be created. More... | |
unsafe void | SetLocation (double locationX, double locationY) |
Set Location of TeeJunction on Target Connection More... | |
unsafe void | SetTargetSegmentId (int segmentID) |
Set Target Connection's segmentId More... | |
unsafe void | SetTeeJunctionType (NXOpen.AME.AmeTeeJunctionType junctionType) |
Set TeeJunction type. More... | |
unsafe void | SetTeeJunctionVariant (NXOpen.AME.AmeTeeJunctionVariant variantIndex) |
Set TeeJunction variant. More... | |
JA class for creating Tee Junction
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateTeeJunctionBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.TeeJunctionBuilder.SetContextConnectionPortAndBendPoints | ( | NXOpen.AME.AMEExtendedObject | contextConnectionPort, |
NXOpen.Point2d[] | p2dBendPoints | ||
) |
Set Context Connection's Start Port and it's Bend Points.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
contextConnectionPort | |
p2dBendPoints |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetLocation | ( | double | locationX, |
double | locationY | ||
) |
Set Location of TeeJunction on Target Connection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
locationX | |
locationY |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetOwningSheet | ( | NXOpen.Diagramming.Sheet | owningSheet | ) |
Set TeeJunction's owning sheet
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
owningSheet |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetTargetConnection | ( | NXOpen.Diagramming.Connection | targetConnection | ) |
Set Target Connection where TeeJunction must be created.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
targetConnection |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetTargetSegmentId | ( | int | segmentID | ) |
Set Target Connection's segmentId
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
segmentID |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetTeeJunctionType | ( | NXOpen.AME.AmeTeeJunctionType | junctionType | ) |
Set TeeJunction type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
junctionType |
unsafe void NXOpen.AME.TeeJunctionBuilder.SetTeeJunctionVariant | ( | NXOpen.AME.AmeTeeJunctionVariant | variantIndex | ) |
Set TeeJunction variant.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
variantIndex |