NXOpen .NET Reference
12.0.0
|
Represents a TC Saved Queries builder More...
Public Member Functions | |
unsafe void | SetQueryName (string queryName) |
Set the tc query name More... | |
unsafe void | SetQueryCriteriaName (int index, string queryCriteriaName) |
Set the tc query criteria name More... | |
unsafe void | SetQueryCriteriaValue (int index, string queryCriteriaValue) |
Set the tc query criteria value More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a TC Saved Queries builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateEditQueryScopeBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.TCSavedQueriesBuilder.SetQueryCriteriaName | ( | int | index, |
string | queryCriteriaName | ||
) |
Set the tc query criteria name
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
index | |
queryCriteriaName |
unsafe void NXOpen.AME.TCSavedQueriesBuilder.SetQueryCriteriaValue | ( | int | index, |
string | queryCriteriaValue | ||
) |
Set the tc query criteria value
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
index | |
queryCriteriaValue |
unsafe void NXOpen.AME.TCSavedQueriesBuilder.SetQueryName | ( | string | queryName | ) |
Set the tc query name
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
queryName |