NXOpen .NET Reference
12.0.0
|
Represents a Symbol Annotation creation class Builder More...
Public Types | |
enum | Orientation { Horizontal, Vertical } |
Represents orientation of annotation More... | |
enum | Anchor { TopLeft, TopCenter, TopRight, MiddleLeft, MiddleCenter, MiddleRight, BottomLeft, BottomCenter, BottomRight } |
Represents anchor of annotation More... | |
Public Member Functions | |
unsafe void | AddCheckedAttribute (string propertyName, NXOpen.NXObject propertyReference) |
Add the checked attribute. More... | |
unsafe void | ResetPropertyList () |
Reset the property list. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point2d | AnchorPointLocation [get] |
Returns the symbol anchor point More... | |
unsafe NXOpen.AME.SymbolAnnotationBuilder.Anchor | SymbolAnnotationAnchor [get, set] |
Returns or sets the anchor More... | |
unsafe NXOpen.AME.SymbolAnnotationBuilder.Orientation | SymbolAnnotationOrientation [get, set] |
Returns or sets the orientation More... | |
unsafe NXOpen.Point2d | SymbolAnnotationPoint [get, set] |
Returns or sets the symbol annotation point More... | |
Represents a Symbol Annotation creation class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateSymbolAnnotationBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.SymbolAnnotationBuilder.AddCheckedAttribute | ( | string | propertyName, |
NXOpen.NXObject | propertyReference | ||
) |
Add the checked attribute.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | |
propertyReference |
unsafe void NXOpen.AME.SymbolAnnotationBuilder.ResetPropertyList | ( | ) |
Reset the property list.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the symbol anchor point
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the anchor
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the orientation
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the symbol annotation point
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")