NXOpen .NET Reference
12.0.0
|
Represents a SelectAndHighlightBuilder for select and highlight in the Navigators More...
Public Types | |
enum | SelType { TemplateMembers, PagePlacedObjects, ObjectChildren, AspectChildren, GroupMembers, MappedAncestors, None } |
possible choices for selecting of navigator objects in a set More... | |
Properties | |
unsafe NXOpen.AME.SelectAndHighlightBuilder.SelType | SelectHighlightMode [get, set] |
Returns or sets More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a SelectAndHighlightBuilder for select and highlight in the Navigators
To create a new instance of this class, use NXOpen.AME.AMEManager.SelectAndHighlightBuilder
Created in NX11.0.0
|
getset |
Returns or sets
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")