NXOpen .NET Reference
12.0.0
|
JA class for SchematicSymbolConfigurationBuilder dialog More...
Public Member Functions | |
unsafe void | SetSymbolPropertiesTable (string propertyName, string propertyValue) |
Set the symbol properties More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.SelectProductOrEoDefinitionBuilder | SelectProductOrEoDef [get] |
Returns the product or engineering object definition More... | |
JA class for SchematicSymbolConfigurationBuilder dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateSchematicSymbolConfigurationBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.SchematicSymbolConfigurationBuilder.SetSymbolPropertiesTable | ( | string | propertyName, |
string | propertyValue | ||
) |
Set the symbol properties
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
propertyName | |
propertyValue |
|
get |
Returns the product or engineering object definition
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")