NXOpen .NET Reference
12.0.0
|
Represents query class builder More...
Public Types | |
enum | Types { NewQuery, FromLibrary } |
the creation type of query More... | |
Public Member Functions | |
unsafe string | GetPublicQueryName () |
The selected public query name More... | |
unsafe string | GetPublicQueryDescription () |
The selected public query description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.QueryBuilder.Types | CreationType [get, set] |
Returns or sets the defined rule type More... | |
unsafe string | Description [get, set] |
Returns or sets the query description More... | |
unsafe string | Name [get, set] |
Returns or sets the query name More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | Parent [get] |
Returns the parent node of query node More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the public query More... | |
Represents query class builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateQueryBuilder
Created in NX11.0.0
unsafe string NXOpen.AME.QueryBuilder.GetPublicQueryDescription | ( | ) |
The selected public query description
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe string NXOpen.AME.QueryBuilder.GetPublicQueryName | ( | ) |
The selected public query name
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the defined rule type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the query description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the query name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the parent node of query node
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the public query
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")