NXOpen .NET Reference
12.0.0
|
JA class for Product Selection dialog More...
Public Types | |
enum | Type { SameEngineeringObjectDefinition, SameClassificationAndMoreDetailedClassification, AllCommonProducts } |
the product type for product selection More... | |
Public Member Functions | |
unsafe void | SetSelectedProduct (NXOpen.AME.ProductDefinition selectedProduct) |
Set selected product More... | |
unsafe void | SetAuxiliaryProducts (NXOpen.AME.ProductDefinition[] auxiliaryProducts) |
Set auxiliary product details More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BreakUnLockedTemplate [get, set] |
Returns or sets the option to exchange product by breaking unlocked template More... | |
unsafe bool | ExchangePLCRelevantProduct [get, set] |
Returns or sets the option to exchange plc relevant product More... | |
unsafe bool | ExchangeProductForNotLockedTemplate [get, set] |
Returns or sets the option to exchange product for device which are not members of locked template More... | |
unsafe bool | PlaceInProductAspect [get, set] |
Returns or sets the option to create product aspect for device if not available More... | |
unsafe NXOpen.AME.ProductSelectionBuilder.Type | ProductType [get, set] |
Returns or sets the product type for product selection More... | |
unsafe bool | RemovePLCRelevantProduct [get, set] |
Returns or sets the option to remove plc relevant product More... | |
unsafe NXOpen.AME.SelectClassificationBuilder | SelectClassification [get] |
Returns the selected classification More... | |
unsafe NXOpen.SelectNXObjectList | SelectedDevices [get] |
Returns the selected devices More... | |
JA class for Product Selection dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateProductSelectionBuilder
Default values.
Property | Value |
---|---|
ProductType |
SameEngineeringObjectDefinition |
Created in NX11.0.0
unsafe void NXOpen.AME.ProductSelectionBuilder.SetAuxiliaryProducts | ( | NXOpen.AME.ProductDefinition[] | auxiliaryProducts | ) |
Set auxiliary product details
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
auxiliaryProducts |
unsafe void NXOpen.AME.ProductSelectionBuilder.SetSelectedProduct | ( | NXOpen.AME.ProductDefinition | selectedProduct | ) |
Set selected product
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedProduct |
|
getset |
Returns or sets the option to exchange product by breaking unlocked template
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the option to exchange plc relevant product
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the option to exchange product for device which are not members of locked template
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the option to create product aspect for device if not available
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the product type for product selection
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the option to remove plc relevant product
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected classification
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selected devices
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")