NXOpen .NET Reference
12.0.0
|
Represents Product Matching Rules class builder More...
Public Types | |
enum | Condition { ValueIsEqual, Match } |
Represents matching rule condition More... | |
Public Member Functions | |
unsafe void | AddNewRule (int index, string propertyName, NXOpen.AME.ProductMatchingRulesBuilder.Condition condition, string deviceValue, string productValue) |
Add new product matching rule More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents Product Matching Rules class builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateProductMatchingRulesBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ProductMatchingRulesBuilder.AddNewRule | ( | int | index, |
string | propertyName, | ||
NXOpen.AME.ProductMatchingRulesBuilder.Condition | condition, | ||
string | deviceValue, | ||
string | productValue | ||
) |
Add new product matching rule
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
index | |
propertyName | |
condition | |
deviceValue | |
productValue |