NXOpen .NET Reference
12.0.0
|
Provides journal methods for the ports manager dialog. More...
Public Member Functions | |
unsafe void | Disconnect (NXOpen.NXObject port) |
Disconnects port More... | |
unsafe void | UpdateSelection (NXOpen.NXObject port) |
Updates the IPortsContainer selection More... | |
unsafe void | SetExpression (NXOpen.NXObject exp) |
Sets the dynamic connection expression More... | |
unsafe NXOpen.NXObject | GetExpression () |
Gets the dynamic connection expression More... | |
unsafe NXOpen.NXObject[] | CreateConnections (NXOpen.NXObject source) |
Creates the connections More... | |
unsafe void | SetPort (NXOpen.NXObject exp) |
Sets the source port of the connection More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Provides journal methods for the ports manager dialog.
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePortsManagerBuilder
Created in NX11.0.0
unsafe NXOpen.NXObject [] NXOpen.AME.PortsManagerBuilder.CreateConnections | ( | NXOpen.NXObject | source | ) |
Creates the connections
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
source |
unsafe void NXOpen.AME.PortsManagerBuilder.Disconnect | ( | NXOpen.NXObject | port | ) |
Disconnects port
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
port |
unsafe NXOpen.NXObject NXOpen.AME.PortsManagerBuilder.GetExpression | ( | ) |
Gets the dynamic connection expression
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.PortsManagerBuilder.SetExpression | ( | NXOpen.NXObject | exp | ) |
Sets the dynamic connection expression
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
exp |
unsafe void NXOpen.AME.PortsManagerBuilder.SetPort | ( | NXOpen.NXObject | exp | ) |
Sets the source port of the connection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
exp |
unsafe void NXOpen.AME.PortsManagerBuilder.UpdateSelection | ( | NXOpen.NXObject | port | ) |
Updates the IPortsContainer selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
port |