NXOpen .NET Reference
12.0.0
|
builder for the port connector dialog More...
Public Member Functions | |
unsafe void | SetTargetPorts (NXOpen.NXObject[] ports) |
Sets ports to connect More... | |
unsafe void | Disconnect (NXOpen.NXObject port1, NXOpen.NXObject port2) |
Disconnects given ports each other More... | |
unsafe void | Disconnect (NXOpen.NXObject portToDisconnect) |
Disconnects given port More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectedSourcePort [get] |
Returns the source port More... | |
builder for the port connector dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePortConnectionBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.PortConnectionBuilder.Disconnect | ( | NXOpen.NXObject | port1, |
NXOpen.NXObject | port2 | ||
) |
Disconnects given ports each other
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
port1 | |
port2 |
unsafe void NXOpen.AME.PortConnectionBuilder.Disconnect | ( | NXOpen.NXObject | portToDisconnect | ) |
Disconnects given port
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
portToDisconnect |
unsafe void NXOpen.AME.PortConnectionBuilder.SetTargetPorts | ( | NXOpen.NXObject[] | ports | ) |
Sets ports to connect
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ports | The ports tag array |
|
get |
Returns the source port
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")