NXOpen .NET Reference
12.0.0
|
Class to create Functional Tags and assign them to PLC Channels More...
Public Member Functions | |
unsafe NXOpen.AME.PlcDataType | GetDataType () |
Get data type More... | |
unsafe void | SetDataType (NXOpen.AME.PlcDataType dataType) |
Set data type More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.PlcDataTypeSource | DataTypeSource [get, set] |
Returns or sets the data type source More... | |
unsafe string | Description [get, set] |
Returns or sets the string description More... | |
unsafe string | HWAddress [get, set] |
Returns or sets the string hwaddress More... | |
unsafe int | HWAddressOffsetBit [get, set] |
Returns or sets the int hwaddress offset bit More... | |
unsafe int | HWAddressOffsetByte [get, set] |
Returns or sets the int hwaddress offset byte More... | |
unsafe string | Indicator [get, set] |
Returns or sets the string indicator More... | |
unsafe NXOpen.AME.MemorySectionType | MemorySection [get, set] |
Returns or sets the enum io type More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | SelectedUDTFromLibrary [get] |
Returns the library UDT selection More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectionParentObject [get] |
Returns the selection ParentObject (parent of the plc symbol) More... | |
unsafe string | SymbolName [get, set] |
Returns or sets the string symbol name More... | |
unsafe string | UdtByName [get, set] |
Returns or sets the string udt by name data type More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | UdtFromProject [get] |
Returns the project UDT selection More... | |
Class to create Functional Tags and assign them to PLC Channels
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePlcSymbolBuilder
Created in NX11.0.0
unsafe NXOpen.AME.PlcDataType NXOpen.AME.PlcSymbolBuilder.GetDataType | ( | ) |
Get data type
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.PlcSymbolBuilder.SetDataType | ( | NXOpen.AME.PlcDataType | dataType | ) |
Set data type
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
dataType |
|
getset |
Returns or sets the data type source
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string description
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string hwaddress
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the int hwaddress offset bit
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the int hwaddress offset byte
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string indicator
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the enum io type
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the library UDT selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection ParentObject (parent of the plc symbol)
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string symbol name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the string udt by name data type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the project UDT selection
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")