NXOpen .NET Reference
12.0.0
|
Represents a Subnet creation class Builder More...
Properties | |
unsafe int | DataLengthBit [get, set] |
Returns or sets the DataLengthBit More... | |
unsafe int | DataLengthByte [get, set] |
Returns or sets the DataLengthByte More... | |
unsafe string | Description [get, set] |
Returns or sets the Description More... | |
unsafe string | IOType [get, set] |
Returns or sets the IOType More... | |
unsafe string | Name [get, set] |
Returns or sets the Name More... | |
unsafe int | StartAddress [get, set] |
Returns or sets the StartAddress More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Subnet creation class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePlcMemoryAreaBuilder
Created in NX12.0.0
|
getset |
Returns or sets the DataLengthBit
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the DataLengthByte
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Description
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the IOType
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Name
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the StartAddress
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.