NXOpen .NET Reference
12.0.0
|
Reassign a single aspect of an Engineering Object More...
Properties | |
unsafe NXOpen.AME.SelectAMEBaseNodeList | SelectionObjects [get] |
Returns the selection of objects to be reassigned More... | |
unsafe NXOpen.SelectNXObject | SelectionParent [get] |
Returns the selection where the object will be reassigned. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Reassign a single aspect of an Engineering Object
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePlaceAutomationBuilder
Created in NX12.0.0
|
get |
Returns the selection of objects to be reassigned
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the selection where the object will be reassigned.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")