NXOpen .NET Reference
12.0.0
|
Class to define Page naming schema More...
Properties | |
unsafe int | DisplayDigits [get, set] |
Returns or sets the Display Digits More... | |
unsafe int | Increment [get, set] |
Returns or sets the increment More... | |
unsafe int | Start [get, set] |
Returns or sets the start name More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | TargetSelection [get] |
Returns the Target node selection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Class to define Page naming schema
To create a new instance of this class, use NXOpen.AME.AMEManager.CreatePageNamingBuilder
Default values.
Property | Value |
---|---|
DisplayDigits |
1 |
Increment |
1 |
Start |
1 |
Created in NX11.0.0
|
getset |
Returns or sets the Display Digits
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the increment
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the start name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the Target node selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")