NXOpen .NET Reference
12.0.0
|
Represents a OrderAspectsBuilder for changing the order of Navigator More...
Public Types | |
enum | OrderType { EngineeringObjects, Tag, Channel, UpstreamObjects, Page, Fragment, DocumentStructureNode, ConnectorNode, Product3dmodelNode, Product2dsymbolMultilineNode, Product2dsymbolSinglelineNode, ProductMemoryArea, ProductComponentCore, ProductComponent, ProductTemplateLinkNode, EngineeringObjectsWithNoProduct } |
possible choices for order of navigator objects More... | |
enum | SortType { SortbyCreation, SortbyName } |
possible choices for sorting of navigator objects in a set More... | |
Public Member Functions | |
unsafe NXOpen.AME.OrderAspectsBuilder.OrderType[] | GetOrder () |
The order for the aspects More... | |
unsafe void | SetOrder (NXOpen.AME.OrderAspectsBuilder.OrderType[] order) |
The order for the aspects More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.OrderAspectsBuilder.SortType | SortFunctionMode [get, set] |
Returns or sets More... | |
unsafe NXOpen.AME.OrderAspectsBuilder.SortType | SortLocationMode [get, set] |
Returns or sets More... | |
unsafe NXOpen.AME.OrderAspectsBuilder.SortType | SortProductMode [get, set] |
Returns or sets More... | |
Represents a OrderAspectsBuilder for changing the order of Navigator
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateOrderAspectsBuilder
Created in NX11.0.0
possible choices for order of navigator objects
unsafe NXOpen.AME.OrderAspectsBuilder.OrderType [] NXOpen.AME.OrderAspectsBuilder.GetOrder | ( | ) |
The order for the aspects
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.OrderAspectsBuilder.SetOrder | ( | NXOpen.AME.OrderAspectsBuilder.OrderType[] | order | ) |
The order for the aspects
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
order |
|
getset |
Returns or sets
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")