NXOpen .NET Reference
12.0.0
|
Builder object for changing optical connection settings on diagramming pages associated with the NXOpen.AME.Project More...
Public Member Functions | |
unsafe void | ResetToDefault () |
Resets optical connection settings to default More... | |
unsafe void | SetCoreDiameter (NXOpen.AME.AmeOpticalConnectionFiberType fiberType, double coreDiameter) |
More... | |
unsafe double | GetCoreDiameter (NXOpen.AME.AmeOpticalConnectionFiberType fiberType) |
Fiber core diameter property of a given optical connection sub-type. More... | |
unsafe void | SetCladdingDiameter (NXOpen.AME.AmeOpticalConnectionFiberType fiberType, double claddingDiameter) |
More... | |
unsafe double | GetCladdingDiameter (NXOpen.AME.AmeOpticalConnectionFiberType fiberType) |
Fiber cladding diameter property of a given optical connection sub-type. More... | |
unsafe void | SetStyleColor (NXOpen.AME.AmeOpticalConnectionFiberType fiberType, NXOpen.NXColor styleColorCode) |
More... | |
unsafe NXOpen.NXColor | GetStyleColorCode (NXOpen.AME.AmeOpticalConnectionFiberType fiberType) |
Style color code property of a given optical connection sub-type. More... | |
unsafe void | SetStyleFont (NXOpen.AME.AmeOpticalConnectionFiberType fiberType, NXOpen.DisplayableObject.ObjectFont styleFont) |
More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | GetStyleFont (NXOpen.AME.AmeOpticalConnectionFiberType fiberType) |
Style font property of a given optical connection sub-type. More... | |
unsafe void | SetStyleWidth (NXOpen.AME.AmeOpticalConnectionFiberType fiberType, NXOpen.DisplayableObject.ObjectWidth styleWidth) |
More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | GetStyleWidth (NXOpen.AME.AmeOpticalConnectionFiberType fiberType) |
Style width property of a given optical connection sub-type. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder object for changing optical connection settings on diagramming pages associated with the NXOpen.AME.Project
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateOpticalConnectionSettingsBuilder
Created in NX12.0.0
unsafe double NXOpen.AME.OpticalConnectionSettingsBuilder.GetCladdingDiameter | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType | ) |
Fiber cladding diameter property of a given optical connection sub-type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType |
unsafe double NXOpen.AME.OpticalConnectionSettingsBuilder.GetCoreDiameter | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType | ) |
Fiber core diameter property of a given optical connection sub-type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType |
unsafe NXOpen.NXColor NXOpen.AME.OpticalConnectionSettingsBuilder.GetStyleColorCode | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType | ) |
Style color code property of a given optical connection sub-type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType |
unsafe NXOpen.DisplayableObject.ObjectFont NXOpen.AME.OpticalConnectionSettingsBuilder.GetStyleFont | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType | ) |
Style font property of a given optical connection sub-type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType |
unsafe NXOpen.DisplayableObject.ObjectWidth NXOpen.AME.OpticalConnectionSettingsBuilder.GetStyleWidth | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType | ) |
Style width property of a given optical connection sub-type.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType |
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.ResetToDefault | ( | ) |
Resets optical connection settings to default
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.SetCladdingDiameter | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType, |
double | claddingDiameter | ||
) |
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType | |
claddingDiameter |
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.SetCoreDiameter | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType, |
double | coreDiameter | ||
) |
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType | |
coreDiameter |
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.SetStyleColor | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType, |
NXOpen.NXColor | styleColorCode | ||
) |
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType | |
styleColorCode |
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.SetStyleFont | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType, |
NXOpen.DisplayableObject.ObjectFont | styleFont | ||
) |
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType | |
styleFont |
unsafe void NXOpen.AME.OpticalConnectionSettingsBuilder.SetStyleWidth | ( | NXOpen.AME.AmeOpticalConnectionFiberType | fiberType, |
NXOpen.DisplayableObject.ObjectWidth | styleWidth | ||
) |
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fiberType | |
styleWidth |