NXOpen .NET Reference
12.0.0
|
Naming Rule Builder More...
Properties | |
unsafe NXOpen.AME.SelectClassificationBuilder | ClassificationItem [get] |
Returns the classification item More... | |
unsafe string | EoName [get, set] |
Returns or sets the engineering object name More... | |
unsafe int | IndexDigitsInFunction [get, set] |
Returns or sets the index display digits in function aspect More... | |
unsafe int | IndexDigitsInLocation [get, set] |
Returns or sets the index display digits in location aspect More... | |
unsafe int | IndexDigitsInProduct [get, set] |
Returns or sets the index display digits in product aspect More... | |
unsafe int | IndexIncrementInFunction [get, set] |
Returns or sets the index increment in function aspect More... | |
unsafe int | IndexIncrementInLocation [get, set] |
Returns or sets the index increment in location aspect More... | |
unsafe int | IndexIncrementInProduct [get, set] |
Returns or sets the index increment in product aspect More... | |
unsafe string | NameInFunction [get, set] |
Returns or sets the name in function aspect More... | |
unsafe string | NameInLocation [get, set] |
Returns or sets the name in location aspect More... | |
unsafe string | NameInProduct [get, set] |
Returns or sets the name in product aspect More... | |
unsafe string | SelectedClassification [get, set] |
Returns or sets the Classification ID More... | |
unsafe int | StartIndexInFunction [get, set] |
Returns or sets the start index in function aspect More... | |
unsafe int | StartIndexInLocation [get, set] |
Returns or sets the start index in location aspect More... | |
unsafe int | StartIndexInProduct [get, set] |
Returns or sets the start index in product aspect More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Naming Rule Builder
To create a new instance of this class, use NXOpen.AME.NamingRuleListBuilder.CreateRule
Created in NX11.0.0
|
get |
Returns the classification item
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the engineering object name
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index display digits in function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index display digits in location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index display digits in product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index increment in function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index increment in location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the index increment in product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name in function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name in location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name in product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the Classification ID
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the start index in function aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the start index in location aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the start index in product aspect
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")