NXOpen .NET Reference
12.0.0
|
Builder class for creating mounting interface object in NXOpen.Part More...
Public Types | |
enum | InterfaceType { Fixing, ComponentReceptacle } |
Represents mounting interface type More... | |
enum | FixingPolicy { Point, Face } |
Represents component fixing type More... | |
enum | ReceptaclePolicy { Fixed, AxisMovement, PlaneMovement } |
Represents component receptacle type More... | |
Public Member Functions | |
unsafe void | AddInterface () |
Adds a NXOpen.AME.MountingInterface object More... | |
unsafe void | RemoveInterfaces (string[] mountingInterfaces) |
Delete input NXOpen.AME.MountingInterface objects More... | |
unsafe void | SetDefaultFixingInterface (string fixingName) |
Sets input NXOpen.AME.MountingInterface as default More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder class for creating mounting interface object in NXOpen.Part
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateMountingInterfaceBuilder
Default values.
Property | Value |
---|---|
FixingType |
Point |
MountingInterfaceType |
Fixing |
ReceptacleType |
Fixed |
Created in NX12.0.0
unsafe void NXOpen.AME.MountingInterfaceBuilder.AddInterface | ( | ) |
Adds a NXOpen.AME.MountingInterface object
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.MountingInterfaceBuilder.RemoveInterfaces | ( | string[] | mountingInterfaces | ) |
Delete input NXOpen.AME.MountingInterface objects
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
mountingInterfaces |
unsafe void NXOpen.AME.MountingInterfaceBuilder.SetDefaultFixingInterface | ( | string | fixingName | ) |
Sets input NXOpen.AME.MountingInterface as default
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
fixingName |
|
getset |
Returns or sets the direction of interface
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the NXOpen.AME.MountingInterfaceBuilder.FixingPolicy
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the NXOpen.AME.MountingInterfaceBuilder.InterfaceType
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the parallel reference object
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the NXOpen.AME.MountingInterfaceBuilder.ReceptaclePolicy
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the specify face
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the specify line
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the specify point
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")