NXOpen .NET Reference
12.0.0
|
Line Designer map to existing (EO) dialog JA interface More...
Public Member Functions | |
unsafe void | InsertIntoSelectionLD (NXOpen.NXObject ldObject) |
The insert into selectionAD More... | |
unsafe void | InsertIntoSelectionAD (NXOpen.NXObject adObject) |
The insert into selectionAD More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | MapTemplateToggle [get, set] |
Returns or sets the toggle whether to map to template More... | |
unsafe NXOpen.AME.SelectAMEBaseNodeList | SelectionAD [get] |
Returns the get selectionAD More... | |
unsafe NXOpen.SelectNXObject | SelectionLD [get] |
Returns the get selectionLD More... | |
Line Designer map to existing (EO) dialog JA interface
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateMapToExistingObjectBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.MapToExistingObjectBuilder.InsertIntoSelectionAD | ( | NXOpen.NXObject | adObject | ) |
The insert into selectionAD
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
adObject |
unsafe void NXOpen.AME.MapToExistingObjectBuilder.InsertIntoSelectionLD | ( | NXOpen.NXObject | ldObject | ) |
The insert into selectionAD
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObject |
|
getset |
Returns or sets the toggle whether to map to template
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the get selectionAD
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the get selectionLD
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")