NXOpen .NET Reference
12.0.0
|
Builder class for assigning AD type to NXOpen.Part and name to NXOpen.Assemblies.Component More...
Public Member Functions | |
unsafe void | AssignNewType (NXOpen.Part[] parts, string newType) |
Assigns AD Type to input parts More... | |
unsafe void | RemoveType (NXOpen.Part[] parts) |
Removes AD Type from input parts More... | |
unsafe void | RenameComponent (NXOpen.Assemblies.Component partOccurrence, string name) |
Assigns new name to the input component More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder class for assigning AD type to NXOpen.Part and name to NXOpen.Assemblies.Component
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateManageObjectTypeBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.ManageObjectTypeBuilder.AssignNewType | ( | NXOpen.Part[] | parts, |
string | newType | ||
) |
Assigns AD Type to input parts
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parts | |
newType |
unsafe void NXOpen.AME.ManageObjectTypeBuilder.RemoveType | ( | NXOpen.Part[] | parts | ) |
Removes AD Type from input parts
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
parts |
unsafe void NXOpen.AME.ManageObjectTypeBuilder.RenameComponent | ( | NXOpen.Assemblies.Component | partOccurrence, |
string | name | ||
) |
Assigns new name to the input component
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
partOccurrence | |
name |