NXOpen .NET Reference
12.0.0
|
Represents a ManageEclassMappingBuilder class Builder More...
Public Member Functions | |
unsafe void | MapEClassObjectToADLibraryObject () |
Map selected EClass object More... | |
unsafe void | UnMapEClassObject () |
Unmap selected EClass object More... | |
unsafe void | MapEClassPropertyToADLibraryObjectProperty (string selectedEClassProperty, string selectedADPropertyId, string selectedADPropertyName) |
Map selected EClass property with AD Library Object property More... | |
unsafe void | UnMapEClassPropertyToADLibraryObjectProperty (string selectedEClassProperty) |
Unmap selected EClass property with AD Library Object property More... | |
unsafe void | MapEClassPropValueToADLibraryObjectPropValue (string selectedEClassPropertyId, string selectedEClassPropValueId, string selectedADLibraryObjectPropValueName) |
Map selected EClass property value with AD Library Object property value More... | |
unsafe void | UnMapEClassPropertyValue (string selectedEClassPropId, string selectedEclassPropValueId) |
Unmap selected EClass property value with AD Library Object property value More... | |
Properties | |
unsafe NXOpen.AME.ImportType | ImportType [get, set] |
Returns or sets the enum import type More... | |
unsafe NXOpen.Tooling.SelectReuseLibraryItemBuilder | ReuseLibraryItem [get] |
Returns the reuse library selection item More... | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectedEclassNode [get] |
Returns the EClass node selection More... | |
Represents a ManageEclassMappingBuilder class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateManageEclassmappingBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.ManageEclassMappingBuilder.MapEClassObjectToADLibraryObject | ( | ) |
Map selected EClass object
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ManageEclassMappingBuilder.MapEClassPropertyToADLibraryObjectProperty | ( | string | selectedEClassProperty, |
string | selectedADPropertyId, | ||
string | selectedADPropertyName | ||
) |
Map selected EClass property with AD Library Object property
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedEClassProperty | |
selectedADPropertyId | |
selectedADPropertyName |
unsafe void NXOpen.AME.ManageEclassMappingBuilder.MapEClassPropValueToADLibraryObjectPropValue | ( | string | selectedEClassPropertyId, |
string | selectedEClassPropValueId, | ||
string | selectedADLibraryObjectPropValueName | ||
) |
Map selected EClass property value with AD Library Object property value
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedEClassPropertyId | |
selectedEClassPropValueId | |
selectedADLibraryObjectPropValueName |
unsafe void NXOpen.AME.ManageEclassMappingBuilder.UnMapEClassObject | ( | ) |
Unmap selected EClass object
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.ManageEclassMappingBuilder.UnMapEClassPropertyToADLibraryObjectProperty | ( | string | selectedEClassProperty | ) |
Unmap selected EClass property with AD Library Object property
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedEClassProperty |
unsafe void NXOpen.AME.ManageEclassMappingBuilder.UnMapEClassPropertyValue | ( | string | selectedEClassPropId, |
string | selectedEclassPropValueId | ||
) |
Unmap selected EClass property value with AD Library Object property value
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
selectedEClassPropId | |
selectedEclassPropValueId |
|
getset |
Returns or sets the enum import type
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the reuse library selection item
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
get |
Returns the EClass node selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")