NXOpen .NET Reference
12.0.0
|
Represents the builder that is used to assign 3D models to a NXOpen.AME.ProductDefinition More...
Public Member Functions | |
unsafe void | Add3dModel (string fileNameString) |
Assigns the given 3d model to the associated NXOpen.AME.ProductDefinition More... | |
unsafe void | Remove3dModel (string fileNameString) |
Removes the given 3D Model from the associated NXOpen.AME.ProductDefinition More... | |
unsafe void | SetDefaultModel (string fileNameString) |
Sets the given 3d model as default to the associated NXOpen.AME.ProductDefinition More... | |
unsafe string | GetDefaultModel () |
Gets the default 3d model from the associated NXOpen.AME.ProductDefinition More... | |
unsafe void | ResetDefaultModel () |
Reset the default 3d model from the associated NXOpen.AME.ProductDefinition More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.SelectAMEBaseNode | SelectedProduct [get] |
Returns the selected NXOpen.AME.AspectNode More... | |
Represents the builder that is used to assign 3D models to a NXOpen.AME.ProductDefinition
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateManage3dmodelsBuilder
Created in NX11.0.0
unsafe void NXOpen.AME.Manage3DModelsBuilder.Add3dModel | ( | string | fileNameString | ) |
Assigns the given 3d model to the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: None.
fileNameString |
unsafe string NXOpen.AME.Manage3DModelsBuilder.GetDefaultModel | ( | ) |
Gets the default 3d model from the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.AME.Manage3DModelsBuilder.Remove3dModel | ( | string | fileNameString | ) |
Removes the given 3D Model from the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: None.
fileNameString |
unsafe void NXOpen.AME.Manage3DModelsBuilder.ResetDefaultModel | ( | ) |
Reset the default 3d model from the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.AME.Manage3DModelsBuilder.SetDefaultModel | ( | string | fileNameString | ) |
Sets the given 3d model as default to the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: None.
fileNameString |
|
get |