NXOpen .NET Reference
12.0.0
|
Represents a Manage2dSymbolsBuilder class Builder More...
Public Types | |
enum | SymbolRepresentationTypes { MultiLineSchematic, SingleLineSchematic, BusTopologyDiagram, PowerSupplyTopologyDiagram, GenericSchematic } |
Representation type of symbol More... | |
Public Member Functions | |
unsafe string[] | GetAssignedSymbols (NXOpen.TaggedObject objTag) |
Get assigned symbols More... | |
unsafe void | SetDefaultSymbol (string symbolNameString) |
Sets the given 2d symbol as default on the input object More... | |
unsafe string | GetDefaultSymbol (NXOpen.TaggedObject inputObject) |
Gets the default 2d symbol assigned to the input object More... | |
unsafe void | ResetDefaultSymbol () |
Reset the default 2d symbol from the associated NXOpen.AME.ProductDefinition More... | |
unsafe void | AddAssignedSymbol (string symbolNameString) |
Adds the given 2d symbol to the assigned symbols list More... | |
unsafe void | RemoveAssignedSymbol (string symbolNameString) |
Removes the given 2d symbol from the assigned symbols list More... | |
Properties | |
unsafe NXOpen.AME.SelectAMEBaseNodeList | SelectedObjects [get] |
Returns the Target node selection More... | |
unsafe NXOpen.AME.Manage2dSymbolsBuilder.SymbolRepresentationTypes | SymbolRepresentationType [get, set] |
Returns or sets the representation type which could be of NXOpen.AME.Manage2dSymbolsBuilder.SymbolRepresentationTypes More... | |
Represents a Manage2dSymbolsBuilder class Builder
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateManage2dSymbolsBuilder
Default values.
Property | Value |
---|---|
SymbolRepresentationType |
MultiLineSchematic |
Created in NX11.0.0
unsafe void NXOpen.AME.Manage2dSymbolsBuilder.AddAssignedSymbol | ( | string | symbolNameString | ) |
Adds the given 2d symbol to the assigned symbols list
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
symbolNameString |
unsafe string [] NXOpen.AME.Manage2dSymbolsBuilder.GetAssignedSymbols | ( | NXOpen.TaggedObject | objTag | ) |
Get assigned symbols
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
objTag |
unsafe string NXOpen.AME.Manage2dSymbolsBuilder.GetDefaultSymbol | ( | NXOpen.TaggedObject | inputObject | ) |
Gets the default 2d symbol assigned to the input object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
inputObject |
unsafe void NXOpen.AME.Manage2dSymbolsBuilder.RemoveAssignedSymbol | ( | string | symbolNameString | ) |
Removes the given 2d symbol from the assigned symbols list
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
symbolNameString |
unsafe void NXOpen.AME.Manage2dSymbolsBuilder.ResetDefaultSymbol | ( | ) |
Reset the default 2d symbol from the associated NXOpen.AME.ProductDefinition
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
unsafe void NXOpen.AME.Manage2dSymbolsBuilder.SetDefaultSymbol | ( | string | symbolNameString | ) |
Sets the given 2d symbol as default on the input object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
symbolNameString |
|
get |
Returns the Target node selection
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the representation type which could be of NXOpen.AME.Manage2dSymbolsBuilder.SymbolRepresentationTypes
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")