NXOpen .NET Reference
12.0.0
|
JA class for the insert LoadLineDesigner dialog More...
Public Types | |
enum | RevisionRuleType { Working, NoWorking } |
enum for the revision rule More... | |
Properties | |
unsafe NXOpen.AME.LoadLineDesignerBuilder.RevisionRuleType | EnumRevisionRule [get, set] |
Returns or sets the revision rule More... | |
unsafe double | Perimeter [get, set] |
Returns or sets the perimeter More... | |
unsafe NXOpen.SelectNXObjectList | SelectionEngObject [get] |
Returns the selected objects More... | |
unsafe bool | ToggleAdditionalObjects [get, set] |
Returns or sets the toggle for additional objects More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
JA class for the insert LoadLineDesigner dialog
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateLoadLineDesignerBuilder
Created in NX11.0.0
|
getset |
Returns or sets the revision rule
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the perimeter
Created in NX11.0.0
License requirements to get this property: ld_line_designer ("FULL LINE DESIGNER")
License requirements to set this property: ld_line_designer ("FULL LINE DESIGNER")
|
get |
Returns the selected objects
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the toggle for additional objects
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")