NXOpen .NET Reference
12.0.0
|
Line Designer mapping dialog JA interface More...
Public Types | |
enum | FilterType { Unhidden, Hidden, Unmapped, Mapped, Deleted, TypeMapped, All } |
enum for the filter More... | |
Public Member Functions | |
unsafe void | Hide (NXOpen.NXObject ldObject) |
Hide a ld object More... | |
unsafe void | Unhide (NXOpen.NXObject ldObject) |
Unhide a ld object More... | |
unsafe NXOpen.NXObject | CreateEngineeringObjectAndMap (NXOpen.NXObject ldObject) |
Creates a new automation designer object and maps it to a line designer object. More... | |
unsafe NXOpen.NXObject[] | CreateEngineeringObjectAndMap (NXOpen.NXObject[] ldObjects) |
Creates new automation designer objects and maps them to line designer objects in bulk. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.AME.LineDesignerMappingBuilder.FilterType | EnumFilter [get, set] |
Returns or sets the enum filter More... | |
Line Designer mapping dialog JA interface
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateLineDesignerMappingBuilder
Default values.
Property | Value |
---|---|
EnumFilter |
Unhidden |
Created in NX11.0.0
unsafe NXOpen.NXObject NXOpen.AME.LineDesignerMappingBuilder.CreateEngineeringObjectAndMap | ( | NXOpen.NXObject | ldObject | ) |
Creates a new automation designer object and maps it to a line designer object.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObject |
unsafe NXOpen.NXObject [] NXOpen.AME.LineDesignerMappingBuilder.CreateEngineeringObjectAndMap | ( | NXOpen.NXObject[] | ldObjects | ) |
Creates new automation designer objects and maps them to line designer objects in bulk.
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObjects | Line designer objects to map |
unsafe void NXOpen.AME.LineDesignerMappingBuilder.Hide | ( | NXOpen.NXObject | ldObject | ) |
Hide a ld object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObject |
unsafe void NXOpen.AME.LineDesignerMappingBuilder.Unhide | ( | NXOpen.NXObject | ldObject | ) |
Unhide a ld object
Created in NX11.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
ldObject |
|
getset |
Returns or sets the enum filter
Created in NX11.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")