NXOpen .NET Reference
12.0.0
|
Represents builder for AME::DB::InterruptionPoint More...
Public Types | |
enum | Variant { A, B, C, D, E, F, G, H } |
Represents Interruption Point Variant type More... | |
Public Member Functions | |
unsafe void | SetStarSource (bool starSource) |
Set the interruption point type to star source More... | |
unsafe void | SetDestinationInterruptionPoint (NXOpen.AME.AMEExtendedObject interruptionPoint) |
Set the destination interruption point to link to More... | |
unsafe void | SetInterruptionPointLocation (NXOpen.Point2d point, NXOpen.AME.PageObject pageObject) |
Set node location of Interruption Point on page. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | InterruptionPointName [get, set] |
Returns or sets the interruption point name More... | |
unsafe NXOpen.AME.InterruptionPointBuilder.Variant | InterruptionPointVariant [get, set] |
Returns or sets the interrupt point variant More... | |
Represents builder for AME::DB::InterruptionPoint
To create a new instance of this class, use NXOpen.AME.AMEManager.CreateInterruptionPointBuilder
Created in NX12.0.0
unsafe void NXOpen.AME.InterruptionPointBuilder.SetDestinationInterruptionPoint | ( | NXOpen.AME.AMEExtendedObject | interruptionPoint | ) |
Set the destination interruption point to link to
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
interruptionPoint |
unsafe void NXOpen.AME.InterruptionPointBuilder.SetInterruptionPointLocation | ( | NXOpen.Point2d | point, |
NXOpen.AME.PageObject | pageObject | ||
) |
Set node location of Interruption Point on page.
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
point | |
pageObject |
unsafe void NXOpen.AME.InterruptionPointBuilder.SetStarSource | ( | bool | starSource | ) |
Set the interruption point type to star source
Created in NX12.0.0
License requirements: ad_automation_design ("FULL AUTOMATION DESIGNER")
starSource |
|
getset |
Returns or sets the interruption point name
Created in NX12.0.0
License requirements to get this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")
|
getset |
Returns or sets the interrupt point variant
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: ad_automation_design ("FULL AUTOMATION DESIGNER")